IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B01.15.1000
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
LIFTING FLANGE WITH BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/staffe_di_sollevamento/b01_15.prj},{NB=B01.15.1000},{CA=GR_ST_KG1000},{DES=STAFFA+PERNO FCA KG.1000},{ML=1000},{MDW=2000},{A=90},{B=60},{C=40},{D=27.5},{D1=20.6},{E=-},{EX=0},{F=42},{G=21},{H=79},{L=113.5},{H2X=113.5},{M=36},{LX=36},{N=90},{NX=90},{O=160},{OX=160},{P=56},{PX=56},{R=-},{RX=0},{S=-},{T=-},{FORM=A},{SCREW=M16x55},{I=0},{MX=16.5},{Q=0},{SX=0},{TX=0},{N1=85},{W=13},{V=35},{U=15},{L1=26},{H1=86},{D4=30},{H3=6},{H4=11},{R1=12},{SW=13},{WEIGHT=3.200},{MLX=1000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
B01.15 - Lifting bracket with pin FCA
Bill of material
B01.15.1000
CA
Automotiv Code
GR_ST_KG1000
GR_ST_KG1000
DES
Description
LIFTING BRACKET+PIN FCA KG.1000
LIFTING BRACKET+PIN FCA KG.1000
ML
Max Load
1000
1000
kg
MDW
Max Die Weight
2000
2000
kg
A
90
90
mm
B
60
60
mm
C
40
40
mm
D
27.5
27.5
mm
D1
Supporting bolt diameter
20.6
20.6
mm
E
-
-
mm
F
42
42
mm
G
Housing hole
21
21
mm
H
79
79
mm
L
113.5
113.5
mm
M
36
36
mm
N
90
90
mm
O
160
160
mm
P
56
56
mm
R
-
-
mm
S
-
-
mm
T
-
-
mm
FORM
Form
A
A
SCREW
Screws DIN 912 - 8.8
M16x55
M16x55
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
B01.20 - Lifting bracket with pin and locating pins BMW
RCM
27.11.2019
B02.15 - Lifting pin FCA
RCM
27.11.2019
SHR-34010 - Hoist Rings - Universal Lift ring
Reid Supply
21.07.2021
Show more