您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 70171007511 E-Elbow 90 MOP water 16bar/gas 10bar PE 100-RC black 75 SDR 17-11
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/171.prj},{NB=AGRU_70171007511_E-Elbow 90_MOP water 16bar/gas 10bar_PE 100-RC black_75 SDR 17-11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70171007511},{M=70171007511},{BILDCODE=171},{WEIGHT=0.597},{DIMENSIONLANG=75 SDR 17-11},{DURCHMESSER=75},{EXT_BEZ_1=E-Elbow 90°},{EXT_BEZ_2=MOP water 16bar/gas 10bar},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=75.000},{D=97.000},{D1=66.000},{Z=114.000},{T=69.000},{XX=E-Elbow 90},{X1=70111}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
agru
Description
171 - E-Elbow 90°
Bill of material
AGRU_70171007511_E-Elbow 90_MOP water 16bar/gas 10bar_PE 100-RC black_75 SDR 17-11
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70171007511
70171007511
M
Article number
70171007511
70171007511
BILDCODE
Image Code
171
WEIGHT
Weight
0.597
0.597
kg
DIMENSIONLANG
Dimension long
75 SDR 17-11
75 SDR 17-11
DURCHMESSER
Dimension short
75
75
EXT_BEZ_1
Description 1
E-Elbow 90°
EXT_BEZ_2
Description 2
MOP water 16bar/gas 10bar
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Electro-fusion
DA
Outside diameter (DAOD)
75.000
75.000
mm
D
97.000
97.000
mm
D1
66.000
66.000
mm
Z
114.000
114.000
mm
T
69.000
69.000
mm
X1
70111
70111
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...