??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
713.7 - Pipe 100m rolled
Bill of material
AGRU_70713707511_Pipe black 100m rolled_with blue protective layer_PE 100-RC SURELINE III_75X6.8 SDR11 ISO S-5
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
713.7
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Pipe black 100m rolled
EXT_BEZ_2
Description 2
with blue protective layer
EXT_BEZ_3
Description 3
with 4 green stripes
MATERIAL
Material
PE 100-RC SURELINE III
HERSTELLV
Manufacturing process
extruded
DA
Outside diameter (DAOD)
mm
DA1
Outside diameter1 (DAOD1)
mm
S
mm
S1
1.500 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...