IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 40060005021 Elbow 45 long spigot ECTFE natural 50X3.0 SDR21 ISO S-10
agru
Industrial Piping Systems
ECTFE Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/ectfe_industrial_piping_system/fittings/060.prj},{NB=AGRU_40060005021_Elbow 45_long spigot_ECTFE natural_50X3.0 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=40060005021},{M=40060005021},{BILDCODE=060},{WEIGHT=0.107},{DIMENSIONLANG=50X3.0 SDR21 ISO S-10},{DURCHMESSER=50},{EXT_BEZ_1=Elbow 45°},{EXT_BEZ_2=long spigot},{MATERIAL=ECTFE natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=50.000},{S=3.000},{L3=56.000},{Z=66.000},{X1=4},{XX=Elbow 45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
agru
Description
060 - Elbow 45°
Bill of material
AGRU_40060005021_Elbow 45_long spigot_ECTFE natural_50X3.0 SDR21 ISO S-10
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
40060005021
40060005021
M
Article number
40060005021
40060005021
BILDCODE
Image Code
060
WEIGHT
Weight
0.107
0.107
kg
DIMENSIONLANG
Dimension long
50X3.0 SDR21 ISO S-10
50X3.0 SDR21 ISO S-10
DURCHMESSER
Dimension short
50
50
EXT_BEZ_1
Description 1
Elbow 45°
EXT_BEZ_2
Description 2
long spigot
MATERIAL
Material
ECTFE natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
50.000
50.000
mm
S
3.000
3.000
mm
L3
56.000
56.000
mm
Z
66.000
66.000
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...