??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
agru
Description
14.014 - Backing Ring DIN
Bill of material
AGRU_14014016011_Backing Ring DIN_steel insert/for stub flange_PP-FRP black_160 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
14.014
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Backing Ring DIN
EXT_BEZ_2
Description 2
steel insert/for stub flange
MATERIAL
Material
PP-FRP black
HERSTELLV
Manufacturing process
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
KGEW
0.000 mm
X1
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...