??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PJH - Universal Mounting Parts-Universal Holder
Bill of material
PJH-1A80
SERIES
Series
PJH
MT
Mouting thread
CT
Connection thread
LENGTH
Length of connection rod
mm
G
G1/4
M
M5
H
80 mm
L
70 mm
MAXDEFLECTION
Max deflection
15 °
INFOTEXT
Infotext
Dimensions
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...