??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
SFGT - Large flat suction cup
Bill of material
SFGT65N-G3F
SERIES
Series
SFGT
DIMENSION
Dimension
SM
Sucker material
TCS
The connection specification
COMMENTS
Comments
PDF document
DMAX
ΦDmax
65 mm
D
ΦD
55.0 mm
DD
ΦD1
0 mm
G1
G3/8
G11
16.662 mm
G2
-
G22
0.000 mm
H
16.5 mm
Y
3.0 mm
LG
9.5 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...