??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AIRBEST
Description
ABM_ABX_i - Combined type vacuum pump
Bill of material
ABM5x2-4
MODEL
Series
S
Specification
CB
Vacuum stack
DV
Hose inner diameter on vacuum port
4
SM
Sealing material
VF
Vacuum filter
H1
91.5 mm
H2
H1
27.5 mm
L
0 mm
INFOTEXT
More details
Dimensions
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...