??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AirTAC
Description
2KLA030,2KLA050 - Fluid control valve(Direct-Acting and Normally Opened)
Bill of material
2KLAH03008A
CNSORDERNO
Ording code
CONDITION
Pressure condition
PORT
Port size
VOLTAGE
Voltage
V
TYPE
Electrical entry
V
THREAD
Thread Type
A
mm
AB
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
10.0 mm
K
5.3 mm
KA
mm
P
PA
mm
Q
M5
QA
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.