??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AirTAC
Description
5V400 series - solenoid valve
Bill of material
5V42015A
MODEL
mm
TYPE
mm
PORT
mm
VOLTAGE
mm
TT
Thread type
mm
A
mm
B
50 mm
BA
50 mm
C
34 mm
P
1/2" mm
PA
mm
PB
36 mm
PC
mm
PD
4 mm
Q
1/2" mm
QA
63 mm
QB
mm
R
4.3 mm
RA
72 mm
RB
mm
RC
27 mm
S
5.5 mm
SA
28 mm
SB
mm
SC
17.5 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.