??
Catalog navigation
CAD model selection
Selectable products: 238
HELP_VARIABLE
Company
Alfa Laval
Description
LKHI - Centrifugal Pumps
Bill of material
9618160221
CODE
Config code
IDNR
Item
DESC
Description
ALSIS
AlfaLaval Code
5379
INFO
Data Sheet
Data Sheet
CAS29
Frame size
W
Weight
kg
CAS1VIS
Pump Principle
Centrifugal Pump
CAS2VIS
Pump Type
LKHI
CAS3VIS
Model
CAS4VIS
Elastomer
CAS5VIS
Seal Type
CAS6VIS
Seal Material
CAS7VIS
Surface (Internal)
CAS8VIS
Connection
CAS9VIS
Frequency
CAS10VIS
Motor Size
HP
CAS11VIS
Voltage
208-230/460
CAS12VIS
Number of poles & RPM
CAS13VIS
Motor Options
Standard
CAS14VIS
Motor Vendor
CAS15VIS
Max Inlet pressure
CAS16VIS
Impeller Size
CAS17VIS
Impeller option
CAS18VIS
Shroud
CAS19VIS
Legs
CAS20VIS
Heating Jacket
Without Heating Jacket
CAS21VIS
Casing Drain
Without Casing Drain
CAS22VIS
Outlet position
00 Deg
CAS23VIS
Inlet size
CAS24VIS
Outlet size
CAS25VIS
Certificates
CAS26VIS
Special flush arrangement (Basic)
Without Special flush arrangement (Basic)
CAS27VIS
1/2 diaphragm valve - air actuated
Without 1/2 Inch diaphragm valve - air actuated
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
316
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.