??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Althane - 750-1,400lbs.
Bill of material
W-7004-ALT-RB
PN
Part Number
W-7004-ALT-RB
SER
Series
Althane
D
Diameter
Inch
W
Tread Width
2 Inch
TY
Type
B
Bearing Type
HUB
Hub Length
2 3/8 Inch
BORE
Standard Bore
1/2 Inch
CAP
Capacity
750 lbs.
WGT
Weight
1.06 lbs.
COL
Color
Black
SW
Side Washer
TG
Thread Guards
DUR
Durometer
65-70 D Scale
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...