??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Moldon Alum. Urethane - 700-1,500lbs.
Bill of material
W-6204-MAU-RB
PN
Part Number
W-6204-MAU-RB
SER
Series
Moldon Alum. Urethane
D
Diameter
Inch
W
Tread Width
Inch
B
Bearing Type
HUB
Hub Length
1 13/16 Inch
BORE
Standard Bore
1/2 Inch
CAP
Capacity
700 lbs.
WGT
Weight
1.09 lbs.
COL
Color
Red
SW
Side Washers
TG
Thread Guards
DUR
Durometer
90 - 95 A Scale
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
No recommendations available.