您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
ATV Series
Amphenol Sine Systems
A Series - Thermoplastic Connectors
Powered by
CAD模型選擇
ATV Hyperbus
07.04.2023
ATV Kits
07.04.2023
ATV02-18PX - 18 position flange mount receptacle, Size 16 contact
16.09.2021
ATV02-18PX-RR01 - 18 position flange mount receptacle, Size 16 contact
16.09.2021
ATV04-18PX - 18 position in-line receptacle, Size 16 contact
16.09.2021
ATV04-18PX-RR01 - 18 position in-line receptacle, Size 16 contact, double r...
16.09.2021
ATV04-38PX-SX - 38 position receptacle, pin, power and signal
16.09.2021
ATV06-18SX - 18 position plug, Size 16 contact, standard seal
20.11.2023
ATV06-18SX-RR01 - 18 position plug, Size 16 contact, double reduced seal
16.09.2021
ATV06-38SX-SX - 38 position plug, socket, power and signal
16.09.2021
AWV-18P - Wedgelock for 18 position ATV receptacle. Comparable to PN# WV-18...
16.09.2021
AWV-18S - Wedgelock for 18 position ATV plug. Comparable to PN# WV-18S
20.11.2023
PL000761 - Dust cap for receptacle
16.09.2021
PL000762 - Dust cap for plug
16.09.2021
SC000571X - Pin contact, signal, 1.0x0.64mm, stamped & formed, 20-22AWG
16.09.2021
SC000572X - Socket contact, signal, 1.0x0.64mm, stamped & formed, 20-22AWG
16.09.2021
SP16M2XX - Pin Contact, Stamped, Size 16, Tin over Nickel, Wire Range .75-1...
16.09.2021
SP20M2XX - Pin Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire ...
16.09.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.