您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
Amphenol Sine Systems
Powered by
CAD模型選擇
Standard Male Straight Connectors
14.11.2018
Standard Male Right angle Connectors
14.11.2018
Standard Female Straight Connectors
14.11.2018
Standard Female Right angle Connectors
14.11.2018
High Voltage Female Straight Connectors
14.11.2018
Special Type Male Straight Connectors
14.11.2018
Special Type Female Straight Connectors
07.04.2023
Standard Male Receptacle
14.11.2018
Standard Female Receptacle
14.11.2018
High Voltage Male Receptacle
14.11.2018
Special Type Male Receptacle
14.11.2018
Special Type Female Receptacle
14.11.2018
Protective Covers
14.11.2018
EcoMate Aquarius
13.05.2024
EcoMate RSSM - Rugged Superior Seal Metal Connectors
23.04.2024
EcoMate RM - Rugged Metal Shielded Connectors
13.05.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.