您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
Food & Beverage
Anderson Negele America
Powered by
CAD模型選擇
DA2 - Transmiter for Electrodeless Conductivity Sensor
22.05.2023
AMC-351 - Adapter
22.05.2023
HM - Turbine Flowmeter
22.05.2023
H - Probe/Display Option
22.05.2023
AE - Air Eliminator
22.05.2023
IZMAG - IZMAG Electromagnetic Flowmeter
22.05.2023
EL - Standard 90mm Sanitary Pressure Gauge
22.05.2023
EN - Digital Pressure Gauge & Switch
22.05.2023
LB - LB Point Level Probes
22.05.2023
LD - Level Transmitter
01.08.2023
LS - Capacitive Point Level Switch
22.05.2023
SL - Sanitary Liquid Level Transmitter
22.05.2023
HB - Level Transmitter for Simple Control
22.05.2023
NSL-M - Continuous Level Sensor
22.05.2023
TFP - Sanitary Electronic Pressure Transmitter - (High Temperature)
22.05.2023
CP - Clean Process Measurement Fittings
22.05.2023
HH - Compact Pressure Transmitter
22.05.2023
MPF - Modular Pressure Transmitter
22.05.2023
SR - Standard Sanitary Pressure Transmitter
16.05.2024
TFP - TF - Series "Smart" Pressure Transmitter
16.05.2024
AV-9000 - 5 Pen Recorder/Recording Controller
22.05.2023
AJ-300 - Recorder/Recording Controller
22.05.2023
CT - Wiring Head/Temperature Transmitter
22.05.2023
SA - RTD Temperature Sensor
22.05.2023
FH3-4 - Digital Temperature Gauge for Retort Applications
22.05.2023
FH - Digital Temperature Gauge
22.05.2023
ITM-4 - 4 - Beam Turbidity Meter
22.05.2023
FMQ - FMQ Magnetic-Inductive Flow Meter
22.05.2023
D3 - Differential Pressure & Level Transmitter
22.05.2023
L3 - Pressure and Level Transmitter
08.03.2024
NSL-F-00 - Continuous level sensor NSL-F
16.05.2024
ILM-4 - Inductive Conductivity Meter ILM
10.01.2024
ILM-4R - Inductive Conductivity Meter
16.05.2024
ITM-4DW - Four-beam turbidity measurement
22.05.2023
ITM-51 - Relative Turbidity Meter ITM-51
08.03.2024
ITM-51R - Relative Turbidity Meter ITM-51
16.05.2024
PPR - Paperless Process Recorder with Legendary™ Cloud Software
22.05.2023
P42 - Pressure sensor P42 with IO-Link
22.05.2023
TSMA - Temperature Sensor
22.05.2023
TSBA - Temperature Sensor
22.05.2023
FTS-141 - Calorimetric Flow Sensor with switch output
22.05.2023
FTS-741 - Calorimetric Flow Sensor with switch output
22.05.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.