您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Powered by
CAD模型選擇
Modèle 725101A - Hexagon head screw - total threaded - Aluminium P60 - DIN ...
12.05.2023
Modèle 725101B - Hexagon head screw - Aluminium P40 - DIN 933 - ISO 4017
12.05.2023
Modèle 725111 - Hexagon head screw - partial threaded - Aluminium P60 - DIN...
12.05.2023
Modèle 725201 - Hexagon socket head cap screw - Aluminium P60 - DIN 912
12.05.2023
Modèle 725211 - Hexagon socket button head cap screw - Aluminium P60 - ISO ...
12.05.2023
Modèle 725231 - Countersunk flat head screw type "Z" - Aluminium P65 - DIN ...
12.05.2023
Modèle 725241 - Cross recessed pan head screw type "Z" - Aluminium P65 - DI...
12.05.2023
Modèle 725301A - Hexagon nut - Aluminium P60 - DIN 934
12.05.2023
Modèle 725301B - Hexagon nut - Aluminium P40 - DIN 934
12.05.2023
Modèle 725311 - Hexagon thin nut - Aluminium P60 - DIN 439
12.05.2023
Modèle 725321 - Hexagon nut with plastic insert - Aluminium - DIN 985
12.05.2023
Modèle 725401 - Plain stamped washer - Aluminium AG3 - DIN 125A
12.05.2023
Modèle 725411 - Plain stamped washer type "M" - Aluminium AG3 - NFE 25-513
12.05.2023
Modèle 725431 - Machined cup washer - Aluminium - NF E 27-619
12.05.2023
Modèle 725501A - Threaded rod - Length : 1m - Aluminium P60 - DIN 976
12.05.2023
Modèle 725501B - Threaded rod - Length : 1m - Aluminium P40 - DIN 976
12.05.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.