您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
1/4TDL4-18@7N
BETE
Spray Dry Nozzles
Powered by
CAD模型選擇
{bete/spray_dry_nozzles/tdl_asmtab.prj},{NB=1/4TDL418},{MAN=BETE Fog Nozzle},{SN=TDL},{CS=1/4},{RA=18},{SWL=4},{NT=Spray Dry},{SP=Hollow Cone},{SA=70°-75°},{CSM=},{MAT=Pro-TC/303 ss/218 ss},{EXP=0.5},{PPATH=tdl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
BETE
Description
TDL Series - Spray Dry Nozzles
Bill of material
1/4TDL4-18@7N
MAN
Manufacturer
BETE Fog Nozzle
PN
Part No.
1/4TDL4-18@7N
SN
Series Name
TDL
CS
Connection Size
1/4
3/8
1/4
3/8
RA
Rating
18
20
22
24
27
30
33
36
38
40
42
44
46
48
50
52
54
56
58
18
20
22
24
27
30
33
36
38
40
42
44
46
48
50
52
54
56
58
SWL
Swirl
SWL4
SWL4
NT
Nozzle Type
Spray Dry
SP
Spray Pattern
Hollow Cone
SA
Spray Angle
70°-75°
CSM
Connection Submethod
NPT
BSP
NPT
BSP
MAT
Material
Pro-TC/303 ss/218 ss
APOR
Approximate Orifice Diameter
0.018
APFP
Approximate Free Passage
0.018
KF
K-Factor
0.202
EXP
Exponent
0.5
WT
Weight
4.2
oz
MSL
Link For Model
Link for model
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...