您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
español
português
English
QA認證資訊
目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL AOH 3980
BGL
Hydraulic Withdrawal Sleeves
Powered by
CAD模型選擇
{bgl/hydraulic_withdrawal_sleeves/sleeves_aoh_asmtab.prj},{NB=BGL AOH 3980},{PN=BGL AOH 3980},{PNB=H 3284 G},{PN1=AH 3980},{PPATH=sleeves_aoh_asmtpl.prj},{TYP=A},{BO=},{BS=Not Available},{D1=380},{D=400},{L=130},{G=Tr415x5},{GG=G 1/8},{W=58.900},{CB=23236K, C 3236K},{THS=},{THN=HMV80E},{CO=12.00000},{GA=20.000},{GB=30.000},{GC=124.000},{GD=9.000},{GE=98.000},{GF=15.000},{TTH=G},{GGN=13.157},{GFP=11.500},{GH=5.000},{GI=133.282},{GN=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 328
HELP_VARIABLE
Company
BGL
Description
BGL AOH AOHX - Hydraulic Withdrawal Sleeves
Bill of material
BGL AOH 3980
PN
Part number
BGL AOH 3980
BGL AOH 3980
BO
Bearing Option
Without Bearing
With Bearing
Without Bearing
With Bearing
mm
BS
Bearing Selection
Not Available
Not Available
mm
D1
d1 - Medida do Eixo
380
380
mm
D
d - Diâmetro Interno do Rolamento
400
400
mm
L
l - Comprimento
130
130
mm
G
G - Medida da Rosca
Tr415x5
Tr415x5
mm
GG
G1 - Rosca para Injeção de Óleo
G 1/8
G 1/8
mm
W
Weight
58.900
58.900
kg
THS
Tools - Hook Spanner (Not Included)
THN
Tools - Hydraulic Nut (Not Included)
HMV80E
HMV80E
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...