??
Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
Bordignon
Description
GP.09 - Wear Plate
Bill of material
GP.09.100.050.B
COMP
Company
SF Bordignon GmbH
WERKSTOFF
Material
WF_750/1A
B
Overall width b
mm
L
Overall lenght
mm
FORM
B1
Width b1
mm
L1
Distance L1
mm
L2
Distance L2
mm
L3
mm
ZS
Cylinder Screws DIN 912
STK
Number of bores
D
mm
D1
mm
S
20.000 mm
S1
mm
R
2.000 mm
R1
5.000 mm
L4
10.000 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Royme
    PBGH - PACH - Wear plate