??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1427 - Hex socket set screws with cup point (ISO 4029; DIN 916), cl. 45 H, zinc flake coated
Bill of material
BN 1427 1207601 hexagon socket set screw M8x10
BNARTNR
Identification
BNNORM1
ISO 4029
BNNORM2
DIN 916
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc flake coated
D
Nominal thread diameter
8.000 mm
D3
Thread core diameter
6.466 mm
P
Threaded pitch
1.250 mm
L
Nominal length
mm
S
Width across flats
4.000 mm
DZ
Diameter of the cup point max.
5.000 mm
T
Depth of the driving feature min.
mm
VV
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.