??
Catalog navigation
CAD模型選擇
可提供的產品: 52
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 433 - Slotted set screws partially threaded with chamfered end (DIN 427; ISO 2342), 14 H / 22 H, zinc plated blue
Bill of material
BN 433 1183176 slotted set screw partially threaded M6x20
BNARTNR
Identification
BNNORM1
DIN 427
BNNORM2
ISO 2342
BNMAT
Material
Steel 14 H / 22 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
X
Length of thread run-out
mm
B
Thread-Lenght +2 P/0
mm
N
Width of slot
mm
T
Depth of the driving feature max.
mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.