??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20570 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-S), stainless steel A4 W5
Bill of material
BN 20570 3510960 hose clamp with worm gear drive 100-120
BNARTNR
Identification
BNNORM1
DIN 3017
BNNORM2
MIKALOR ASFA-S
BNMAT
Material
Stainless steel A2 W5
FS
For tube-diameter d1
D
Nominal size
mm
Enter value for D
Nominal size
mm
cm
inch
ft
B1
Band width ±1
12.2 mm
S1
Band thickness
0.800 mm
B2
Width max.
18.000 mm
L
Length
mm
H1
Height max.
11.000 mm
H2
Height ±1
8.000 mm
H3
Height min.
4.000 mm
N
Distance +0.31/+0.06
1.200 mm
S2
Thickness
7.000 mm
T
Distance ±0.3
1.600 mm
AD
Tightening torque max.
Nm
DR
Pressure max.
bar
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.