??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022027 - Housings ALS
Bill of material
9022027
BNARTNR
Order number
9022027
DESCSHORT
Short Description
ALS 1414-7
MANUID
Product number of the Manufacturer
15100401
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Aluminium
EF000007
Colour
Grey
EF000116
RAL-number
7001
EF000008
Width
139
EF000040
Length
139
EF000049
Height
73
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.