??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687407 - Housings TK PS
Bill of material
3687407
BNARTNR
Order number
3687407
DESCSHORT
Short Description
TK PS 3625-16-m
MANUID
Product number of the Manufacturer
10591201
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
361
EF000040
Length
254
EF000049
Height
165
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.