??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687528 - Housings TK PS flat, transparent
Bill of material
3687528
BNARTNR
Order number
3687528
DESCSHORT
Short Description
TK PS 1811-6f-tm
MANUID
Product number of the Manufacturer
10601401
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
180
EF000040
Length
110
EF000049
Height
63
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.