??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687536 - Housings TK PC
Bill of material
3687536
BNARTNR
Order number
3687536
DESCSHORT
Kurzbeschreibung
TK PC 3625-11-m
MANUID
Artikelnummer des Herstellers
12741201
MANUNAME
Name des Herstellers
Spelsberg
EF002169
Werkstoff
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
361
EF000040
Length
254
EF000049
Height
111
BNMAT
Werkstoff
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.