??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687642 - Housings AKL PS
Bill of material
3687642
BNARTNR
Order number
3687642
DESCSHORT
Short Description
AKL 4-g
MANUID
Product number of the Manufacturer
74040401
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
300
EF000040
Length
600
EF000049
Height
132
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.