??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687666 - Housings AKi PC, transparent
Bill of material
3687666
BNARTNR
Order number
3687666
DESCSHORT
Short Description
AKi 2-th
MANUID
Product number of the Manufacturer
74790201
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
300
EF000040
Length
300
EF000049
Height
209
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.