??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687383 - Mounting rails
Bill of material
3687383
BNARTNR
Order number
3687383
MD01
VAR__MANUID_
19814601
DESCSHORT
Short Description
NS 35-144/2
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
MANUID
Product number of the Manufacturer
19814601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NS 35-144/2
EF000010
Model
DIN rail (top hat rail) 35/7.5 mm
EF000040
Height
7.500
EF000386
Material thickness
1
EF001438
Length
144
EF001457
Punch shape
Round hole
EF002169
Material
Steel
EF002677
Drill hole distance centrically
-
EF006569
Surface finishing
Sendzimir galvanized
WEIGHT
0.051
LENGTH
144
WIDTH
35
DEPTH
7.500
COO
Country of origin
DE
CTC
Customs tariff number
73089098
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.