??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687637 - Mounting rails
Bill of material
3687637
BNARTNR
Order number
3687637
MD01
VAR__MANUID_
19709201
DESCSHORT
Short Description
TS 15-92
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, TK PS/PC 1111/1309/1313/1809/1811 + ALS 1414/1515/2011
MANUID
Product number of the Manufacturer
19709201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TS 15-92
EF000010
Model
DIN rail (top hat rail) 15 mm
EF000040
Height
5
EF000386
Material thickness
1
EF001438
Length
92
EF001457
Punch shape
Round hole
EF002169
Material
Steel
EF002677
Drill hole distance centrically
-
EF006569
Surface finishing
Sendzimir galvanized
WEIGHT
0.021
LENGTH
92.000
COO
Country of origin
DE
CTC
Customs tariff number
73089098
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.