您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14168 1277197 knurled control knob with triangular index 31131
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14168 Knurled control knobs with triangular index with aluminum cover plate
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14168/bn_14168.prj},{NB=BN 14168 1277197 knurled control knob with triangular index 31131},{CNSORDERNO=1277197},{BNARTNR=1277197},{BNNORM1=Elesa® IZP+K},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=31131},{DESCRIPTION=IZP.30 N-8+K},{DIM01=32},{DIM02=38},{DIM03=30},{DIM04=13},{DIM05=25},{DIM06=13},{DIM07=23},{DIM08=M4},{DIM09=8},{DIM10=30},{WEIGHT=20},{NDM=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14168 - Knurled control knobs with triangular index with aluminum cover plate (Elesa® IZP.), black, matte finish
Bill of material
BN 14168 1277197 knurled control knob with triangular index 31131
BNARTNR
1277197
1277197
BNNORM1
Elesa® IZP+K
BNMAT
Material
Polyamide with glass-fibre reinforced
BNSURFACE
Surface
black matte
CODE
Code
31131
31131
DESCRIPTION
Description
IZP.30 N-8+K
IZP.30 N-8+K
DIM01
D
32
32
mm
DIM02
l
38
38
mm
DIM03
F
30
30
mm
DIM04
l
13
13
mm
DIM05
d1
25
25
mm
DIM06
h1
13
13
mm
DIM07
h2
23
23
mm
DIM08
f
M4
M4
DIM09
dH8
8
8
mm
DIM10
H
30
30
mm
WEIGHT
Weight [grams]
20
20
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.