??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2962 - Cross Knobs with mounted nut (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2962 3817439 cross knob with mounted nut 40
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
FARBEN
Cap’s colors
D
40 mm
H
24 mm
M
m
14 mm
C
c
10 mm
KLEIND
d
17 mm
D1
d1
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.