您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14194 1268430 adjustable handle 142201
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN 14194 Adjustable handles with retaining pin and threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_14194/bn_14194.prj},{NB=BN 14194 1268430 adjustable handle 142201},{CNSORDERNO=1268430},{BNARTNR=1268430},{BNNORM1=Elesa® MRX.p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=142201},{DESCRIPTION=MRX.80 p-M10x20},{DIM01=80},{DIM02=92},{DIM03=28},{DIM04=54},{DIM05=58.5},{DIM06=47},{DIM07=10},{DIM08=22},{DIM09=19},{DIM10=M10},{DIM11=20},{DIM12=24},{WEIGHT=54},{NDM=10.000},{KDM=8.160},{DX=10.000},{HX=4.000},{TRAVEL=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 52
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14194 - Adjustable handles with retaining pin and threaded stud, steel zinc plated (Elesa® MRX.p), black, matte finish
Bill of material
BN 14194 1268430 adjustable handle 142201
BNARTNR
Identification
1268430
1268430
BNNORM1
Elesa® MRX.p
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
black matt
CODE
Code
142201
142201
DESCRIPTION
Description
MRX.80 p-M10x20
MRX.80 p-M10x20
DIM01
R
80
80
mm
DIM02
l
92
92
mm
DIM03
D
28
28
mm
DIM04
H
54
54
mm
DIM05
H1
58.5
58.5
mm
DIM06
h1
47
47
mm
DIM07
h2
10
10
mm
DIM08
h3
22
22
mm
DIM09
d1
19
19
mm
DIM10
d6g
M10
M10
DIM11
l
20
20
mm
DIM12
z
24
24
WEIGHT
Weight
54
54
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.