??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 485 - Clevis pins without hole for fork heads (DIN 1434 A), plain
Bill of material
BN 485 1190989 clevis pin without hole A 6h11x50
BNARTNR
Identification
BNNORM1
DIN 1434 A
BNMAT
Material
Steel
BNSURFACE
blank
D1
Diameter h11
mm
TOL
Tolerance
h11
D2
Head diameter h14
mm
L
Length js15
mm
K
Head height js14
mm
R
Radius
0.500 mm
Z1
Chamfer ~
mm
Z2
Chamfer ~
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...