??
Catalog navigation
CAD model selection
Selectable products: 73
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48159 - Round head full square neck bolts, Coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (ASME B18.5)
Bill of material
BN 48159 3472530 round head full square neck bolt 0.4375x2.25
BNARTNR
Identification
BNNORM1
ASME B18.5
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 5
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Bolt Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length - Max.
Inch
LT
Thread Length
Inch
SD
Size Description
E
E - Average
Inch
A
A - Average
Inch
H
H - Average
Inch
O
O - Average
Inch
P
P - Average
Inch
QMAX
Corner Radius on Square - Max.
Inch
R
R - Average
Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...