您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48644 3447404 button socket head cap screw 0.25x1.25
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48644.prj},{NB=BN 48644 3447404 button socket head cap screw 0.25x1.25},{CNSORDERNO=3447404},{BNARTNR=3447404},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=1/4},{NS1=0.2500},{TT=.250-20 UNC-3A},{TYPE=UNC},{L=1.2500},{LG=0.25},{SL=Non-Standard},{SD=.250-20 x 1.25},{SDNB=.250-20x1.25},{AMAX=0.437},{AMIN=0.419},{HMAX=0.132},{HMIN=0.122},{S=0.031},{J=0.156},{T=0.087},{FMAX=0.290},{FMIN=0.280},{LMAX=1.00},{JMAX=0.1587},{JMIN=0.1562},{P=0.050},{HP=U250A25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48644 - Button socket head cap screws, Partial thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48644 3447404 button socket head cap screw 0.25x1.25
BNARTNR
Identification
3447404
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
1/4
Inch
TT
Thread Type
.250-20 UNC-3A
L
Length
1.2500
Inch
LG
Grip Length
0.25
Inch
LT
Thread Length
1.00
Inch
SL
Standard Lengths
Non-Standard
SD
Size Description
.250-20 x 1.25
AMAX
Head Diameter - Max.
0.437
Inch
AMIN
Head Diameter - Min.
0.419
Inch
HMAX
Head Height - Max.
0.132
Inch
HMIN
Head Height - Min.
0.122
Inch
S
Head Side Height - Ref.
0.031
Inch
J
Hexagon Socket Size - Nom.
0.156
Inch
T
Key Engagement - Min.
0.087
Inch
FMAX
Fillet Transition Diameter - Max.
0.290
Inch
FMIN
Fillet Transition Diameter - Min.
0.280
Inch
LMAX
Maximum Standard Length - Nom.
1.00
Inch
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...