??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R534 - 5 WAY TERMINAL BLOCK
Bill of material
R53491.P01
CODE
Art.
R53491.P01
MIS01
A
40.5 mm
MIS02
B
92.5 mm
MIS03
H
21 mm
MIS04
F
25 mm
MIS05
G
62.5 mm
MIS06
a
21.5 mm
MIS07
b
12.5 mm
MIS08
c
75 mm
MIS09
e
14 mm
MIS10
f
12.5 mm
MIS11
h
3 mm
MIS12
h1
7 mm
MIS13
h2
15.5 mm
MIS14
d
7.5 mm
MIS15
d1
5 mm
MIS16
d2
M4 mm
MIS17
Weight
83 gr
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in