??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
R537 - COMPLETE "SEALED" 5 WAY TERMINAL BLOCK
Bill of material
R537126M20.P01
CODE
Art.
MIS01
A
108.5 mm
MIS02
B
144 mm
MIS03
H
67.5 mm
MIS04
h
54.5 mm
MIS05
d
36 mm
MIS06
a
75 mm
MIS07
b
63 mm
MIS08
c
120.5 mm
MIS09
e
30 mm
MIS10
d1
mm
MIS11
d2
5 mm
MIS12
d3
M04 mm
MIS13
d4
6 mm
MIS14
d5
3.5 mm
MIS15
d6
18.5 mm
MIS16
Weight
345 gr
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.