??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R553AP - OPEN SPINDLE GUARD
Bill of material
R553170AP.T01
CODE
Art.
R553170AP.T01
MIS01
H
28 mm
MIS02
D
88 mm
MIS03
d
80 mm
MIS04
L
170 mm
MIS05
l
142 mm
MIS06
A
7 mm
MIS07
B
15 mm
MIS08
h
8 mm
MIS09
h1
20 mm
MIS10
Weight
50 gr
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.