??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Boteco
Description
B330 - BRIDGE HANDLE WITH TUBE D.30
Bill of material
B330350.TG10.50199
ART
Art.
L
mm
I
mm
C
mm
E
mm
A
60 mm
B
40 mm
T
54 mm
H
77 mm
HH
h
58 mm
H1
h1
43 mm
H4
h4
16.5 mm
H3
h3
10.5 mm
H2
h2
19 mm
D
d
30 mm
D1
d1
10.5 mm
D3
d3
16 mm
D2
d2
4 mm
PESO
Weight
g
F1
N
F2
N
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...