??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Boteco
Description
B408 - ALUMINUM NARROW FLAT OVAL HANDLE NATURAL SILVER ANODISED VERSION
Bill of material
B408120.A12M0599
CODE
Art.
MIS01
L
mm
MIS02
I
mm
MIS03
H
40 mm
MIS04
B
12 mm
MIS05
C
8 mm
MIS06
Q
10 mm
MIS07
d1
M05 mm
MIS08
Weight
g
MIS09
F1
500 N
MIS10
F2
500 N
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in