??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Boteco
Description
P532CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R. 12,4
Bill of material
P53260.VZM16X090CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
18 mm
MIS03
H1
28 mm
MIS04
E
13 mm
MIS05
s
7 mm
MIS06
R
12.4 mm
MIS07
d1
M16 mm
MIS08
Q
mm
MIS09
Weight
g
MIS10
F1
23000 N
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.