??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Boteco
Description
P540CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4 AND NON SLIP BASE
Bill of material
P54050.IN10X070CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
H3
MIS05
E
13 mm
MIS06
s
5 mm
MIS07
R
12.4 mm
MIS08
d1
mm
MIS09
Q
mm
MIS10
Weight
g
MIS11
F1
kN
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in