??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Boteco
Description
P543CIN - STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R. 15 AND NON SLIP BASE
Bill of material
P54350.IN20X210CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
H3
MIS05
E
16 mm
MIS06
s
7 mm
MIS07
R
15 mm
MIS08
d1
mm
MIS09
Q
mm
MIS10
Weight
g
MIS11
F1
50 kN
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in