??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
J300 - LOCKING BRACKET WITH THROUGH HOLE
Bill of material
J30046.TG08.501
ART
Art.
J30046.TG08.501
A
24 mm
L
45.5 mm
H
16.5 mm
B
8.5 mm
I
13 mm
C
c
6 mm
E
e
33.5 mm
HH
h
4 mm
N
n
17 mm
M
m
2.5 mm
PESO
Weight
15 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...