您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W794.J0501
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w794.prj},{NB=W794.J0501},{SHA256=xnh3QGKv92hJLqq04vZkpVDO0Pwcw/AfM7bqhkzAEr8=},{INAME=w7942ej0501},{NAME=w794.j0501},{NNCUSTOM=W794},{NTCUSTOM=KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH NUT},{NBCUSTOM=W794.J0501},{LINACUSTOM=W794.J0501},{STEPFILE=W794.J0501.step},{PNGFILE=W794.png},{DWGFILE=W794.dwg},{CODE=W794.J0501},{MIS01=18},{MIS02=9},{MIS03=46},{MIS04=16},{MIS05=8},{MIS06=10},{MIS07=M08},{MIS08=13},{MIS09=5},{MIS10=5},{MIS11=5},{MIS12=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Boteco
Description
W794 - KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH NUT
Bill of material
W794.J0501
CODE
Art.
W794.J0501
W794.J0501
MIS01
D
18
18
mm
MIS02
d
9
9
mm
MIS03
H
46
46
mm
MIS04
h
16
16
mm
MIS05
e
8
8
mm
MIS06
s
10
10
mm
MIS07
d2
M08
M08
mm
MIS08
e2
13
13
mm
MIS09
s2
5
5
mm
MIS10
d1 -0,02 -0,04
5
5
mm
MIS11
Q
5
5
mm
MIS12
Weight
16
16
gr
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
BPL - Ball transfer unit, For load Light - Type Flush fitting
HPC
17.02.2022
BPHF - Ball transfer unit, For load High - Type Flush fitting with flange
HPC
17.02.2022
Hinges - Hinges For Junction Boxes
DKC
29.05.2020
BK38.0510.INOX - Hinges with through bore, polished stainless steel
Bäcker
04.08.2022
MAE-GESCHL-KLR-GR - Shaft Collars, Clamp Collars, Single-Split - Type GR, S...
MÄDLER
10.04.2024
MCQI2 - ISO-VDMA Standard profile cylinders
MINDMAN
09.08.2023
Show more