??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Boteco
Description
K960 - CONTROL KNOB PREPARED FOR S50 INDICATOR
Bill of material
K96078.TD0801
ART
Art.
K96078.TD0801
D
78 mm
H
56 mm
M
m
15 mm
DD
d
31 mm
D2
d2
36 mm
D3
d3
52 mm
D4
d4
6.5 mm
D5
d5
M6
D6
d6
M4
H1
h1
16 mm
H6
h6
38.5 mm
DM
dm
18 mm
D1
d1 H7
D08 mm
Q
32 mm
PESO
Weight
230 g
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...