您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Towel Dispenser Roll-Bradley Corp-Diplomat 2A02 Recessed
Bradley
Washroom Accessories
Diplomat Series
2A02 Towel Dispenser
Powered by
CAD模型選擇
{bradley/washroom_accessories/diplomat_series/2a02_towel_dispenser/towel_dispenser_roll-bradley_corp-diplomat_2a022erfa.prj},{NB=Washroom_Accessories - Diplomat_Series - 2A02_Towel_Dispenser - Towel_Dispenser_Roll-Bradley_Corp-Diplomat_2A02 - Towel_Dispenser_Roll-Bradley_Corp-Diplomat_2A02_Recessed},{DEFAULTELEVATION=48},{NAME=Towel_Dispenser_Roll-Bradley_Corp-Diplomat_2A02_Recessed},{INAME=Towel_Dispenser_Roll2dBradley_Corp2dDiplomat_2A02_Recessed},{WIDTH=17.11},{HEIGHT=30.6},{DEPTHOFWHICHPROJECTS=4.85},{DEPTH=8.66}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bradley
Description
Towel Dispenser Roll Diplomat 2A02
Bill of material
Towel_Dispenser_Roll-Bradley_Corp-Diplomat_2A02_Recessed
DEFAULTELEVATION
Default Elevation
48
WIDTH
Width
17.11
17.11
HEIGHT
Height
30.6
30.6
DEPTHOFWHICHPROJECTS
Depth of which projects
4.85
4.85
DEPTH
Depth
8.66
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
https://www.bradleycorp.com/download/2007/9407.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Paper Towel Dispensers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 19 11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
2A02-000000
2A02-000000
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Towel Dispenser - Roll - Recessed
Towel Dispenser - Roll - Recessed
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
VOIDDEPTH
Void Depth
9.77
9.77
INSTALLATIONTYPE
Installation Type
Wall Mounted
FACEPROJECTION
Face Projection
0.1
0.1
CABINETDEPTH
Cabinet Depth
9.77
9.77
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...