??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Sanitary Product Disposal Unit Recessed-Diplomat-4A00
Bill of material
Sanitary_Product_Disposal_Unit-Bradley_Corp-Recessed-Diplomat-4A00_4A00-000000
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0
LOWEMITTINGMATERIAL
Low Emitting Material
0
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
PAPERPRODUCTVISIBILITY
Paper Product Visibility
1
DEFAULTELEVATION
Default Elevation
48
WIDTH
Width
11
RECESSDEPTH
Recess Depth
4
HEIGHT
Height
14.8
DEPTH
Depth
6.16
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
3.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
https://www.bradleycorp.com/download/2013/9412.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Feminine Hygiene Components
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 23
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
SPINDLEVISIBILITY
Spindle Visibility
0
FACEOFFSETFROMWALL
Face Offset From Wall
PROJECTION
Projection
INSTALLATIONTYPE
Installation Type
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...